Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DML Eliminator, kobberbelagte loddetilslutninger, 100% molecular sieves

Optimeret til HFC kølemidler og polyolester- (POE) eller polyalkylglykololier (PAG).100% 3Å Molecular Sieve.Temperaturområde: -40° C - +70° C
Ascending Order35 Post(er)
select
select
select
select
select
select
select
>023Z4551
DML 032SStål, Cu-belagt 6 mm -6,0 mm -03 cu.in. -0,58 g
>023Z4552
DML 032SStål, Cu-belagt -1/4 in -1/4 in 03 cu.in. -0,58 g
>023Z4553
DML 032.5SStål, Cu-belagt -5/16 in -5/16 in 03 cu.in. -0,58 g
>023Z4554
DML 033SStål, Cu-belagt 10 mm -10,0 mm -03 cu.in. -0,58 g
>023Z4555
DML 033SStål, Cu-belagt -3/8 in -3/8 in 03 cu.in. -0,58 g
>023Z4559
DML 052SStål, Cu-belagt -1/4 in -1/4 in 05 cu.in. -0,87 g
>023Z4561
DML 053SStål, Cu-belagt 10 mm -10,0 mm -05 cu.in. -0,87 g
>023Z4562
DML 053SStål, Cu-belagt -3/8 in -3/8 in 05 cu.in. -0,87 g
>023Z4564
DML 054SStål, Cu-belagt -1/2 in -1/2 in 05 cu.in. -0,87 g
>023Z4567
DML 082SStål, Cu-belagt -1/4 in -1/4 in 08 cu.in. -1,36 g
>023Z4570
DML 083SStål, Cu-belagt -3/8 in -3/8 in 08 cu.in. -1,36 g
>023Z4571
DML 084SStål, Cu-belagt 12 mm -12,0 mm -08 cu.in. -1,36 g
>023Z4572
DML 084SStål, Cu-belagt -1/2 in -1/2 in 08 cu.in. -1,36 g
>023Z4573
DML 085SStål, Cu-belagt -5/8 in -5/8 in 08 cu.in. -1,36 g
>023Z4575
DML 162SStål, Cu-belagt -1/4 in -1/4 in 16 cu.in. -3,12 g
123