Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCL Eliminator, flaretilslutninger

Optimeret til CFC- og HCFC-kølemidler og mineral- eller alkylbenzeneolier.80% 3Å Molecular Sieve med 20% aktiveret aluminiumoxid.Temperaturområde: -40° C - +70° C
Ascending Order21 Post(er)
select
select
select
select
select
select
select
>023Z0012
DCL 303Stål 10 mm 3/8 in -10,0 mm 3/8 in 30 cu.in. -6,40 g
>023Z0013
DCL 304Stål 12 mm 1/2 in -12,0 mm 1/2 in 30 cu.in. -6,40 g
>023Z0014
DCL 305Stål 16 mm 5/8 in -16,0 mm 5/8 in 30 cu.in. -6,40 g
>023Z0102
DCL 414Stål 12 mm 1/2 in -12,0 mm 1/2 in 41 cu.in. -8,90 g
>023Z0156
DCL 306Stål 19 mm 3/4 in -19,0 mm 3/4 in 30 cu.in. -6,40 g
>023Z3014
DCL 305Stål 16 mm 5/8 in -16,0 mm 5/8 in 30 cu.in. -6,40 g
>023Z5000
DCL 032Stål 6 mm 1/4 in -6,0 mm 1/4 in 03 cu.in. -0,58 g
>023Z5001
DCL 033Stål 10 mm 3/8 in -10,0 mm 3/8 in 03 cu.in. -0,58 g
>023Z5002
DCL 052Stål 6 mm 1/4 in -6,0 mm 1/4 in 05 cu.in. -0,87 g
>023Z5003
DCL 053Stål 10 mm 3/8 in -10,0 mm 3/8 in 05 cu.in. -0,87 g
>023Z5004
DCL 082Stål 6 mm 1/4 in -6,0 mm 1/4 in 08 cu.in. -1,36 g
>023Z5005
DCL 083Stål 10 mm 3/8 in -10,0 mm 3/8 in 08 cu.in. -1,36 g
>023Z5006
DCL 084Stål 12 mm 1/2 in -12,0 mm 1/2 in 08 cu.in. -1,36 g
>023Z5007
DCL 162Stål 6 mm 1/4 in -6,0 mm 1/4 in 16 cu.in. -3,12 g
>023Z5008
DCL 163Stål 10 mm 3/8 in -10,0 mm 3/8 in 16 cu.in. -3,12 g
12