| 17 Post(er) | | | | | | | |
| | ETS 25B | - | 7/8 in | - | 7/8 in | Ja | |
| | ETS 25 | 12 mm | - | 12 mm | - | Nej | |
| | ETS 25 | - | 1/2 in | - | 1/2 in | Nej | |
| | ETS 25 | 16 mm | 5/8 in | 16 mm | 5/8 in | Nej | |
| | ETS 25 | 22 mm | 7/8 in | 22 mm | 7/8 in | Nej | |
| | ETS 25 | 12 mm | - | 12 mm | - | Nej | |
| | ETS 25 | - | 1/2 in | - | 1/2 in | Nej | |
| | ETS 25 | 16 mm | 5/8 in | 16 mm | 5/8 in | Nej | |
| | ETS 25 | 22 mm | 7/8 in | 22 mm | 7/8 in | Nej | |
| | ETS 12.5 | - | 1/2 in | - | 1/2 in | Nej | |
| | ETS 12.5 | 16 mm | 5/8 in | 16 mm | 5/8 in | Nej | |
| | ETS 12.5 | 22 mm | 7/8 in | 22 mm | 7/8 in | Nej | |
| | ETS 12.5 | 12 mm | - | 12 mm | - | Nej | |
| | ETS 12.5 | - | 1/2 in | - | 1/2 in | Nej | |
| | ETS 12.5 | 16 mm | 5/8 in | 16 mm | 5/8 in | Nej | |