| 10 Post(er) | | | | | |
| | Spare part | Dyse 10-1 | AKVA 10-1 | Multi pack | |
| | Spare part | Dyse 10-2 | AKVA 10-2 | Multi pack | |
| | Spare part | Dyse 10-3 | AKVA 10-3 | Multi pack | |
| | Spare part | Dyse 10-4 | AKVA 10-4 | Multi pack | |
| | Spare part | Dyse 10-5 | AKVA 10-5 | Multi pack | |
| | Spare part | Dyse 10-6 | AKVA 10-6 | Multi pack | |
| | Spare part | Dyse 10-7 | AKVA 10-7 | Multi pack | |
| | Spare part | Dyse 10-8 | AKVA 10-8 | Multi pack | |
| | Spare part | Dysesæt 20-0,6, -1, -2, -3 | AKV(A) 20 | Multi pack | |
| | Spare part | Dysesæt 20-4, -5 | AKV(A) 20 | Multi pack | |