| 5 Post(er) | | | | | | |
| | DGS-IR-CO2 | Gas Detector, CO2 | R744 | -20 °C | IP41 | |
| | DGS-IR-CO2 | Gas Detector, CO2 | R744 | -40 °C | IP66 | |
| | DGS-IR-CO2 | Fjernbetjent Gas Detector, 3m, CO2 | R744 | -40 °C | IP66 | |
| | DGS-SC | Gas Detector | R404A , R507 | -20 °C | IP41 | |
| | DGS-SC | Gas Detector | R404A , R507 | -40 °C | IP66 | |