PHT indsats
Indsats til PHT 85 - 300
| 6 Post(er) | | | | | | | | |
| | Spare part | PHT 85 , PHTQ 85 | 1 | 55,00 kW | 16,00 TR | 105,00 kW | 30,00 TR | |
| | Spare part | PHT 85 , PHTQ 85 | 2 | 92,00 kW | 26,00 TR | 175,00 kW | 50,00 TR | |
| | Spare part | PHT 85 , PHTQ 85 | 3 | 138,00 kW | 39,00 TR | 280,00 kW | 80,00 TR | |
| | Spare part | PHT 85 , PHTQ 85 | 4 | 208,00 kW | 59,00 TR | 455,00 kW | 130,00 TR | |
| | Spare part | PHT 125 , PHTQ 125 | 1 | 438,00 kW | 125,00 TR | 790,00 kW | 225,00 TR | |
| | Spare part | PHT 300 , PHTQ 300 | 1 | 622,00 kW | 178,00 TR | 1.140,00 kW | 325,00 TR | |