Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EV220B (6-22), Servostyrede 2/2-vejs magnetventiler

Ascending Order36 Post(er)
select
select
select
select
select
select
select
select
>032U1236
EV220BServostyret NC G 1/4 6,00 mm EPDM 0,1 - 20 bar Messing 0,70 -
>032U1237
EV220BServostyret NC G 1/4 6,00 mm FKM 0,1 - 30 bar Messing 0,70 -
>032U1238
EV220BServostyret NO G 3/8 6,00 mm EPDM 0,1 - 10 bar Messing 0,70 -
>032U1239
EV220BServostyret NO G 3/8 6,00 mm FKM 0,1 - 10 bar Messing 0,70 -
>032U1241
EV220BServostyret NC G 3/8 6,00 mm EPDM 0,1 - 20 bar Messing 0,70 -
>032U1242
EV220BServostyret NC G 3/8 6,00 mm FKM 0,1 - 30 bar Messing 0,70 -
>032U1246
EV220BServostyret NC G 3/8 10,00 mm EPDM 0,1 - 20 bar Messing 1,50 -
>032U1247
EV220BServostyret NC G 3/8 10,00 mm FKM 0,1 - 30 bar Messing 1,50 -
>032U1249
EV220BServostyret NO G 1/2 10,00 mm FKM 0,1 - 10 bar Messing 1,00 -
>032U1251
EV220BServostyret NC G 1/2 10,00 mm EPDM 0,1 - 20 bar Messing 1,50 -
>032U1252
EV220BServostyret NC G 1/2 10,00 mm FKM 0,1 - 30 bar Messing 1,50 -
>032U1254
EV220BServostyret NC G 1/2 10,00 mm EPDM 0,1 - 20 bar Nikkel belagt messing 1,50 -
>032U1255
EV220BServostyret NC G 1/2 12,00 mm FKM 0,3 - 10 bar Messing 2,50 -
>032U1256
EV220BServostyret NC G 1/2 12,00 mm EPDM 0,3 - 10 bar Messing 2,50 -
>032U1260
EV220BServostyret NC G 3/4 18,00 mm FKM 0,3 - 10 bar Messing 6,00 -
123