Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EV220A, Servostyrede 2/2-vejs magnetventiler

Ascending Order34 Post(er)
select
select
select
select
select
select
>042U4001
EV220AServostyret NC G 1/4 6,00 mm EPDM 0,2 - 16 bar Messing 1,00
>042U4002
EV220AServostyret NC G 3/8 6,00 mm EPDM 0,2 - 16 bar Messing 1,00
>042U4003
EV220AServostyret NC G 1/4 6,00 mm NBR 0,2 - 16 bar Messing 1,00
>042U4004
EV220AServostyret NC G 3/8 6,00 mm NBR 0,2 - 16 bar Messing 1,00
>042U4005
EV220AServostyret NC G 1/4 6,00 mm FKM 0,2 - 10 bar Messing 1,00
>042U4011
EV220AServostyret NC G 3/8 10,00 mm EPDM 0,2 - 16 bar Messing 1,60
>042U4012
EV220AServostyret NC G 1/2 10,00 mm EPDM 0,2 - 16 bar Messing 1,60
>042U4013
EV220AServostyret NC G 3/8 10,00 mm NBR 0,2 - 16 bar Messing 1,60
>042U4014
EV220AServostyret NC G 1/2 10,00 mm NBR 0,2 - 16 bar Messing 1,60
>042U4016
EV220AServostyret NC G 1/2 10,00 mm FKM 0,2 - 10 bar Messing 1,60
>042U4021
EV220AServostyret NC G 1/2 12,00 mm EPDM 0,3 - 16 bar Messing 2,50
>042U4022
EV220AServostyret NC G 1/2 14,00 mm EPDM 0,3 - 16 bar Messing 4,00
>042U4023
EV220AServostyret NC G 1/2 12,00 mm NBR 0,3 - 16 bar Messing 2,50
>042U4024
EV220AServostyret NC G 1/2 14,00 mm NBR 0,3 - 16 bar Messing 4,00
>042U4025
EV220AServostyret NC G 1/2 12,00 mm FKM 0,2 - 10 bar Messing 2,50
123