Kategorier
> Køleautomatik
> Varmeautomatik
> VLT® Drives
> Industriautomatik

Følg os:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Manuel indreguleringsventil MSV-BD Leno™

Ascending Order10 Post(er)
select
select
select
select
>003Z4000
MSV-BD Leno™40 6948.004 DN 15 LF 2,5 m3/h-Rp ½"
>003Z4001
MSV-BD Leno™40 6948.104 DN 15 3,0 m3/h-Rp ½"
>003Z4002
MSV-BD Leno™40 6948.106 DN 20 6,6 m3/h-Rp ¾"
>003Z4003
MSV-BD Leno™40 6948.108 DN 25 9,5 m3/h-Rp 1"
>003Z4004
MSV-BD Leno™40 6948.110 DN 32 18 m3/h-Rp 1¼"
>003Z4005
MSV-BD Leno™40 6948.111 DN 40 26 m3/h-Rp 1½"
>003Z4006
MSV-BD Leno™40 6948.112 DN 50 40 m3/h-Rp 2"
>003Z4100
MSV-BD Leno™40 6948.034 DN 15 LF 2,5 m3/h-G ¾ A
>003Z4101
MSV-BD Leno™40 6948.134 DN 15 3,0 m3/h-G ¾ A
>003Z4102
MSV-BD Leno™40 6948.136 DN 20 6,6 m3/h-G 1 A