BHO71A.10和众所周知的BHO71.10一样,可用于最大耗油量为30kg/h的燃烧机。新型的BHO71A.10 油燃烧机控制器有外部报警和远程重启功能,点火变压器可以直接和控制器的端子6、7相连接。这些优点改善了控制功能,使其操作更加方便。
新型油燃烧机控制器不仅在功能上与老式的BHO64系列兼容,而且同样兼容于当前市场上其他制造商的同类产品。这一优点不仅使更多的OEM解决方案将应运而生,同时也使该控制器在配件服务市场上广受欢迎。
BHO71A.10 有两个独立的微处理器来处理运算,确保输出信号精确、安全可靠。所有的外部接口都备有继电器。作为BHO70大家族的新成员,BHO71A.10同样也符合EN230:2005的各项要求。特别是低电压保护功能,确保了燃烧机在低电压条件下的安全运行。对于备有预热器或没有预热器的燃烧机,BHO71A.10 均可使用。油燃烧机控制器BHO71A.10 在BHO70系列的基础上增加了外部报警和远程重启功能,并且提供端子6和7与点火变压器直接连接。这些优点将使BHO71A.10被广泛应用于单段火式燃烧机。