Danfoss Solar Inverters
> Home
> About Danfoss Solar Inverters
> References and cases
> Products
> Downloads
> Service
> News
> News Archive
> Subscribe to Newsletter
> Contact
> Residential Solar Solutions
> Commercial Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> Training
> InterSolar 2013

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

More Info Commercial

TripleLynx Pro

Designed for the purpose
The TripleLynx Pro inverter is designed specifically with the 10-100kWp PV systems in mind. The transformerless inverter ensures high yield due to a range of system optimising features.
Reduce installation costs
The high input voltage level means the inverter can have very long strings attached, reducing cabling efforts.

Integrated Web server
TripleLynx Pro inverters have an integrated Web server interface, eliminating the need for additional monitoring. Sensors can be connected directly to the inverter and all data logging is made internally. Ethernet Inverters can be connected to the internet via standard Ethernet networks making data accessible through a standard web browser.

Easy installation
It is light, weighting only 35 kg, supporting the image the TripleLynx inverters has of being one of the easiest inverters to install.

Multiple country settings supported
All TripleLynx Pro inverters can be configured to run in either of 16 countries, and speak 8 languages in the display.

An MPP tracker per PV input
All inverters moreover have individual MPP tracking on each PV input, optimising yield, as well as the option of running in either parallel or individual mode again to ensure the highest yield possible.

Master Inverter Functionality
Any TripleLynx Pro inverter can be appointed the master of an inverter network, thereby controlling, displaying and monitoring all other inverters in the network making surveillance easy.  

UniLynx

Mix and Match
Regardless of system layout it is possible to match system and inverters by adding one or more UniLynx inverters to complete the system. The UniLynx inverters are available in two voltage ranges, optimised for 5” and 6” modules respectively. Additionally, depending on the installation surroundings an appropriate enclosure is available.

Multiple country settings supported
All UniLynx inverters can be configured to run in either of 16 countries, and speak 5 languages in the display.

An MPP tracker per PV input
All inverters moreover have individual MPP tracking on each PV input, optimising yield, as well as the option of running in either parallel or individual mode again to ensure the highest yield possible.

RS485 communication
The means of communication is RS485, which supports a range of monitoring equipment and sensor interfaces.  

Learn more about:

Advantages of a 1000V string inverter
Utilizing the high voltage range of 1000 V at open circuit reduces cable loss as more modules in series result in 40-60% fewer strings compared to other string inverters and considerable lower copper losses on the DC side. Additionally, it means easy installation as fewer cables are required between modules and inverter saving 40-60% on the DC cable cost.
Read more about 1000V under product news found under literature.

Auto detection, Parallel or individual configuration
With the ‘Auto detection’ function the inverter will detect the actual PV system configuration. Then it will automatically select the correct inverter setting. The Auto Detection function makes it easy to use the inverter in systems with individual PV strings, as well as in larger systems with parallel PV strings and Master/Slave configuration.
Read more about Auto detection under product news found under literature.