RESIDENTIAL SOLAR SOLUTIONS
Yield and reliability
- the smart way to increase value
Offering better value for money is important to your business. The ability to design a system with high yields and low costs in a limited space is crucial to your success. Imagine the advantages of being able to create PV systems from just above 2 kWp up to 17 kWp using only one inverter per system. Now you can.
Maximise your potential
Multiple MPP tracking of the TLX lets you reach the highest solar potential of any roof area. For smaller installations you can save by using our single-phase DLX inverter with integrated monitoring and direct access to the Danfoss SolarApp. In addition, this transformer based inverter has an impressive 97.3% efficiency.
Save on installation
The EnergySmart™ features of the TLX inverter also lets you economise on installation costs: with its maximum 1000 VDC input voltage, it’s now possible to reduce both the number of strings and the efforts involved in string cabling. This also allows the system to reach higher yields, as the high voltage on the DC side reduces DC cable loss.
Monitoring included
Both the DLX and the TLX Pro inverter includes integrated logging, monitoring and communication functions, giving you the time-saving option of being able to monitor an installation from the comfort of your home or office.