In Busenwurth, Germany the largest solar park in the Schleswig-Holstein region was designed and installed in 2010 by Mohring Energie GmbH. The open space installation, with a capacity of 12 MW is equipped with 745 Danfoss TLX 15k Pro+ inverters. With a surface area of twenty hectares (or acres), consisting of 52,000 photovoltaic modules, the solar park, finished in autumn 2010, generates enought energy to supply 3,000 families with energy from renewable sources.