Solar Inverters
> Home
> Products
> Downloads
> Service
> Residential Solar Solutions
> Commerical Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> News
> News Archive
> References and Case Stories
> Training
> Doing Business With Danfoss Solar Inverters
> Subscribe to Newsletter
> Contact Danfoss Solar Inverters
> InterSolar 2012

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Danfoss Solar Inverters pv amfikleia greece

Three 20 kW Solar Builds with Dual-Axis Azimuth and Inclination Tracking, TLX Compatible

Project: Amfikleia, Central Greece
Size: 3 x 20 kW
Inverters: 6 Danfoss TLX 12,5K
Mounting: Open space installation, dual-axis solar trackers
Modules: 252 polycrystalline modules Jinko, type JKM 225P-60
Date: January 2011
Utilising SR80 dual-axis trackers with astronomical coordinates, the Sabo designed and implemented trackers allowed the investor to develop its solar facility in Amfikleia, Greece.
Each 20 kW facility utilizes two Danfoss TLX 12,5K inverters and 84 Jinko JKM 225P-60 panels. Each PV plant is expected to produce an annual minimum of 39.000 kWh of electricity, preventing thereby the release of at least 42,900 kg of carbon dioxide annually.