Solar Inverters
> Home
> Products
> Downloads
> Service
> Residential Solar Solutions
> Commerical Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> News
> News Archive
> References and Case Stories
> Training
> Doing Business With Danfoss Solar Inverters
> Subscribe to Newsletter
> Contact Danfoss Solar Inverters
> InterSolar 2012

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Danfoss Solar Inverters pv amfikleia greece

100 kW Greek Solar Field Connects to Grid with TLX Inverters

Project: Amfikleia, Central Greece
Size: 100 kW
Inverters: 9 Danfoss TLX 12,5K
Mounting: Open space installation, dual-axis solar trackers
Modules: 432 polycrystalline modules Jinko, type JKM 230P-60
Date: January 2011
In January 2011, SABO successfully connected to the PPC grid in Amfikleia, Greece a 100 kW solar facility utilizing Danfoss TLX 12,5K inverters, Jinko JKM 230P-60 panels and Sabo dual-axis Azimuth and Inclination tracking certified by TUV HELLAS. The PV plant is expected to produce an annual minimum of 195.000 kWh of electricity, preventing thereby the release of at least 214.500 kg of carbon dioxide annually.