Solar Inverters
> Home
> Products
> Downloads
> Service
> Residential Solar Solutions
> Commerical Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> News
> News Archive
> References and Case Stories
> Training
> Doing Business With Danfoss Solar Inverters
> Subscribe to Newsletter
> Contact Danfoss Solar Inverters
> InterSolar 2012

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

String Inverter Technology Exceeds Expectations for Anaf Solar

Project: Anaf 1800, Cassinetta (Pavia), Italy
Size: 1.8 MW
Inverters: 123 Danfoss TLX 15K
Mounting: Rooftop Installation
Modules: 7,782 Polycrystalline 230W
Date: May 2011
Anaf, an industry leader in fire extinguisher production, diversified its investments adding photovoltaic energy systems to its portfolio. Anaf Solar, a Division of the Anaf Group focused on photovoltaic solutions, directing its efforts towards the trial of several technologies, solutions and inverter types. Energy production results proved to the Anaf project development team that, even in less than optimal conditions, Danfoss’ TLX 15K series has produced results that greatly surpassed Anaf’s expectations. Greater than anticipated energy production numbers has convinced Anaf developers to install Danfoss TLX inverters in other projects throughout Italy, including atop their new factory near Pavia, Italy.