N/A
Solar Energy
> Solar Energy
> About Danfoss Solar Inverters
> Products
> Service
> Downloads
> News
> Training
> How to contact
 
 
 
 
 
Danfoss Logo
UniLynx

UniLynx

  • 1.8 kW, 3.0 kW, 3.6 kW and 5.4 kW
  • IP 21/IP 54
  • 16 countries
  • Three string input
  • Individual and parallel configuration
  • RS485
  • Integrated DC-switch


Our range of single-phase inverters covers 1.8, 3.0, 3.6 and 5.4 kW in high voltage and medium voltage versions and also comes in two cabinet versions. Indoor inverters have an IP21 cabinet. Outdoor inverters have an IP54 cabinet and are resistant to rain, snow and dust.
Unique versatility
Danfoss inverters have been designed to provide unique versatility to maximize customer profitability
  • Every Danfoss inverter can run in 16 different countries, and the inverter configures itself to comply with local regulations
  • Three string input and individual/parallel configuration provide a high degree of flexibility 
  • The single phased UniLynx inverters with transformer offer two input voltage ranges dedicated to 5 inch and 6 inch modules respectively and thin film as well
 
Optimum energy output
Combining efficiency optimisation with intelligent functionalities, our inverters are made to maximise energy output
  • Extremely high MPP tracker efficiency - up to three individual MPP trackers ensure optimum power output
  • High power production even with limited sun thanks to new tracker method
  • Three string input means that module mismatch losses and losses from partial shading are greatly reduced
  • The Ride Through functionality ensures that the inverter remains on grid and produce energy even during severe grid disturbances

Easy communication and monitoring

  • All inverters can be fitted with RS 485 cable system data loggers and WEB loggers for easy communication and monitoring of the investment 

Safe and easy to install and service
User-friendly installation and service are well-known Danfoss product benefits
  • Easy installation by intelligent auto detection algorithm that automatically detects the string operation and operates accordingly
  • Integrated DC switch to protect the installer and service personnel
  • Modular PCB design for easy servicing on site
  • Service Tool