N/A
Solar Energy
> Solar Energy
> About Danfoss Solar Inverters
> Products
> Service
> Downloads
> News
> Training
> How to contact
 
 
 
 
 
Danfoss Logo
ComLynx Weblogger

ComLynx Weblogger

Lean back and relax

ComLynx Weblogger

The WEB logger monitors the PV system and lets you know how everything is doing by sending you an SMS or e-mail, you do not need to keep a constant eye on things. Yet, any time you want, you can monitor your investment from anywhere in the world – all you need is an Internet browser. The WEB logger instantly reports when individual values deviate from the average or if events arise – and so minimize down time as instant reaction is possible. Additionally, WEB logger data can be used to initiate preventive actions as past and present performance can be compared

ComLynx Weblogger provides:
  • Access to PV plant data from any web browser
  • Instant status of inverters
  • Collects data from both single inverters and entire PV plant
  • Sends alarm via e-mail in the case of low production or events
  • Records daily, monthly and annual yield, as well as total plant production, and displays these as a bar and line diagram
  • Sends status reports and daily record via e-mail
  • Monitors up to 50 inverters
  • Allows for downloading of data for further investigation
  • Sensor module can be connected if detailed information concerning ambient temperature, PV-module temperature, irradiation or energy production is required
  • Data exchange
  • Dynamic language selection

ComLynx Weblogger