ULX Inverter Series
Single-phase, transformer-based indoor and outdoor cabinets.
Range: 1.8, 3.0, 3.6, 4.0 & 5.4 kW
3 MPPT’s provide greater flexibility in setup while achieving greater yield in static and dynamic conditions
ULX Inverter series: Single-phase, transformer-based indoor and outdoor cabinets.
Transformer-based Galvanic Isolation
The ULX inverter is equipped with a transformer that provides galvanic isolation between the AC and DC side. The ULX inverter can also be paired with thin-film panels as the modules can be grounded due to galvanic isolation.
Quality & Reliability
The ULX inverter series relies on over forty years of power electronics expertise to produce the highest quality and most reliable inverters available, continuously updating to meet compliance and regulatory requirements.
Flexibility
Available in both MV and HV input ranges, the ULX inverter series is compatible with a wide variety of modules; thereby limiting potential power losses and assuring the correct string voltage to best optimise total energy output.
The ULX inverter range has one to three string inputs, each with their own independent MPP tracker. Module mismatch losses and losses resulting from partial shading are greatly reduced by running in individual mode.
Additionally, should one string not function optimally, the remaining strings will continue production unaffected.
All ULX inverters run in both individual and parallel mode, depending upon setup configuration. When using identical modules, parallel connection is the optimal choice. The inverter will automatically detect the wiring by running an auto detection algorithm.
ULX Factsheet:

Danfoss Solar Inverters will discontinue production of the ULX series by 31-12-2012. The ULX series will be replaced by the DLX inverter series. All guarantee obligations on the ULX series will be met.