Unique versatility
Danfoss inverters have been designed to provide unique versatility to maximize customer profitability
- The TripleLynx inverter is designed for high performance and is the first string inverter to combine a 1000Voc input range, 250-800 V range and multiple DC input in a single unit.
Optimum energy output
Combining efficiency optimisation with intelligent functionalities, our inverters are made to maximise energy output
- TripleLynx inverters are designed to deliver maximum yield in all conditions. With a peak efficiency of 98% the TripleLynx inverter boasts class leading performance, with virtually no energy loss. The weighted EU efficiency is >97% and is the result of a component layout designed for optimum power output.
Integrated communication
- Due to the fact that TripleLynx inverters are all equipped with an integrated communication board, owners have the option to connect external sources, such as sensors and alarms, directly to the inverter. By connecting a WEB logger, the system can be monitored from any location in the world.
Safe and easy to install and service
- Balanced 3 phase output ensures that TripleLynx inverters comply with utility standards. No current flows in the neutral conductor under balanced voltage conditions, which reduces losses on the AC side compared to three single phase inverters.