Danfoss Solar Inverters
> Home
> About Danfoss Solar Inverters
> References and cases
> Products
> Downloads
> Service
> News
> News Archive
> Subscribe to Newsletter
> Contact
> Residential Solar Solutions
> Commercial Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> Training
> InterSolar 2013

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 


97.3%: Maximum efficiency. World class performance in a transformer based solution.

The DLX series of transformer based string inverters defines a new level of efficiency, flexibility and user friendliness.

Flexibility gives more options
Galvanic isolation makes the DLX suitable for all PV cell technologies. The IP65 die cast aluminium casing allows for indoor or outdoor mounting. Convection cooling gives consistent performance even under high ambient temperatures and reduces noise issues.

Weighing between 19 and 21 kg, the DLX is easy to handle and mount. The two-way interactive display offers multiple languages for easy country configuration.

Simple to monitor on, or off site
The full-colour screen has an intuitive user-interface with clear and easy to access graphs and diagrams. A full monitoring solution is built-in and no extra PC software is required. For larger sites, a single inverter acts as a monitoring hub, to provide a single point of access for performance checks – either remotely or on-site – at any time.

ConnectSmart™ Integrated
Have production data shown directly on smartphone or tablet in real time on the Danfoss SolarApp. This gives you 24/7 access to live data, wherever you are in the world.

DLX Factsheet: