Solar Inverters
> Home
> Products
> Downloads
> Service
> Residential Solar Solutions
> Commerical Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> News
> News Archive
> References and Case Stories
> Training
> Doing Business With Danfoss Solar Inverters
> Subscribe to Newsletter
> Contact Danfoss Solar Inverters
> InterSolar 2012

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
TripleLynx and PV Panels

10% cost reduction potential by applying 1000 V string inverters in PV power plants

25 May 2009
Danfoss’ concept "String inverters for PV power plants" has been welcomed in the market as an attractive solution to bring down system costs. It is a modular concept based on quadratic 125 x 125 m PV fields.

Cost Reduction Potential

By using 1000 V string inverters installation costs can be reduced by 10% compared to central inverter solutions. This is possible because a number of elements that are used in central inverter solutions can be omitted such as junction boxes, string combiners, fuses and fuse monitoring. Moreover the use of string inverters means that no external DC breaker and no external monitoring equipment are needed as these functionalities are integrated in the string inverter. 1000 V inverters also reduce the number of strings needed thereby reducing DC cabling. Sales Manager Aksel Jepsen: "Our customers value the cost reduction potential for power plant installations using 1000 V string inverters. At the same time the simplicity and modularity of the concept is highly recognised".

Higher yield and uptime – and lower service costs
Apart from lowering installation costs the 1000 V input leads to lower losses in both AC and DC cabling. Furthermore individual MPP trackers for each of the inverter’s three strings minimise losses due to shading, snow, temperature differences and mismatching thus improving yield. String inverters also have the benefit of being a standard and well-known product. Any local installer or plant supervisor can carry out an inverter exchange. Therefore, service contracts known from central inverters are not needed.

Modularity
The modular and standardised nature of the concept makes it suitable for all power plant sizes. Large MW plants can be built up in stages as needed.

More information
The concept paper "String inverters for PV power plants" describing the concept in detail is available at