Solar Inverters
> Home
> Products
> Downloads
> Service
> Residential Solar Solutions
> Commerical Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> News
> News Archive
> References and Case Stories
> Training
> Doing Business With Danfoss Solar Inverters
> Subscribe to Newsletter
> Contact Danfoss Solar Inverters
> InterSolar 2012

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Introduction of 10-15 kW TripleLynx inverter

19 September 2007
TripleLynx attracted great attention at the EUPVSEC in Milan
TripleLynx offers new levels of performance and versatility
Danfoss Solar Inverters introduced the new 3-phase grid connected inverter in the power range 10 to 15 kW at the EUPVSEC in Milan. The new product range is designed to set new standards in the photovoltaic business and offers outstanding benefits in terms of energy output, versatility and ease of installation.  
With a max DC voltage of 1000V and a MPP voltage of 250-800V the transformer-less TripleLynx is the new benchmark inverter in the market. It has three-string input, three-phase output and a max efficiency of 98%. And the weight of 15 kW is only 30 kg, so it can be wall mounted.  

Big interest at the Danfoss stand in Milan
It was obvious from the interest at the Danfoss stand in Milan that the TripleLynx inverter is the leading product in the 10-15 kW range today. TripleLynx is both seen as a competitive solution for smaller commercial applications and as an alternative to central inverters for bigger applications.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.