ComLynx Weblogger provides:
- Access to PV plant data from any web browser
- Instant status of inverters
- Collects data from both single inverters and entire PV plant
- Sends alarm via e-mail in the case of low production or events
- Records daily, monthly and annual yield, as well as total plant production, and displays these as a bar and line diagram
- Sends status reports and daily record via e-mail
- Monitors up to 50 inverters
- Allows for downloading of data for further investigation
- Sensor module can be connected if detailed information concerning ambient temperature, PV-module temperature, irradiation or energy production is required
- Data exchange
- Dynamic language selection
More info
The WEB logger monitors the PV system and lets you know how everything is doing by sending you an SMS or e-mail, you do not need to keep a constant eye on things. Yet, any time you want, you can monitor your investment from anywhere in the world – all you need is an Internet browser. The WEB logger instantly reports when individual values deviate from the average or if events arise – and so minimize down time as instant reaction is possible. Additionally, WEB logger data can be used to initiate preventive actions as past and present performance can be compared
Read more about data logging under News or by downloading the datasheet under Literature
Approved Modems
GSM modems:
• CinterionMC55i-T
• CinterionMC52i-T
Analog modems:
• DevoloMicrolink 56k i
ISDN modems:
• DevoloMicrolink ISDN i
Please see below for product variants:
| Type |
Product |
Item No.* |
| ComLynx |
Weblogger |
139F0037 |
| ComLynx |
Sensor Interface |
139F0040 |
| ComLynx |
Sensor Kit - Light |
139F0041 |
*) Please use this number when placing an order at our distributors.