Danfoss Solar Inverters
> Home
> About Danfoss Solar Inverters
> References and cases
> Products
> Downloads
> Service
> News
> News Archive
> Subscribe to Newsletter
> Contact
> Residential Solar Solutions
> Commercial Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> Training
> InterSolar 2013

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Installation - Practical, simple and hassle-free

Light-weight, standard connections, slight dimensions and intuitive commissioning ensure that the inverter solutions from Danfoss are easy and quick to install.

Reduce costs
15 kW weighs only 35 kg, giving you location freedom and independence of hoisting equipment. The slight dimensions mean that the inverters will fit into limited space, and material (e.g. caging) for theft protection will be less expensive as a smaller area must be covered. Additionally cabling between the inverters is reduced due to the shorter distances.

Save time

The display of the inverter carefully guides you through the configuration of the system, ensuring all important installation settings are entered. This only takes a minute as the inverters are preconfigured for 17 countries and speak 8 languages. You can also choose to use the integrated Webserver and configure the entire network of inverters in one go, from behind your PC.

Increase flexibility
String inverters with IP54 enclosure are suitable for outdoor installations and need no extra shelter when mounted in the shade. However, they can also be mounted inside the building - provided that it is in a well-ventilated room. If the plant is located above 1000m, additional considerations must be taken into account regarding the layout factor to compensate for the lower cooling effect, which is a result of the thinner air.
DLX Series

ConnectSmartTM  integrated

DLX Inverter Series: Now with integrated ConnectSmartTM for realtime production data on Danfoss SolarApp
 
Please also visit: