LARGE SCALE SOLAR SOLUTIONS
Smarter control
Large systems of several 100 kW to MW demand a detailed design to achieve and maintain an optimum yield. With flexible TLX Pro string inverters there is no need to compromise. The unique combination of EnergySmart™ and DesignSmart™ functions allow you to plan the ideal system.
Grid ready
Country specific DNO requirements are fulfilled; from power level adjustment to the provision of reactive power.
Stay in control
With ControlSmart™ you can configure a single inverter to control all inverters in the system, ensuring easy installation and fewer commissioning faults. You also get the monitoring and communication functions you require without the need for external solutions – and you can easily upload data to a data warehouse for additional functionality.
Invest with confidence
Regardless of your application, Danfoss has the solution to your system. We have vast in-house expertise and extensive experience in advising large project developers in how to utilize the inverter network to the fullest. All grid requirements are fulfilled, installation is easy and the Danfoss organization is ready to support the customer in ensuring smooth installation, commissioning and operation.
Browse through our concept papers for TLX and watch our videos on how Danfoss TLX Inverter Series have been used in utility scale projects with success.