Danfoss Solar Inverters
> Home
> About Danfoss Solar Inverters
> References and cases
> Products
> Downloads
> Service
> News
> News Archive
> Subscribe to Newsletter
> Contact
> Residential Solar Solutions
> Commercial Solar Solutions
> Large-Scale Solar Solutions
> Smart Technologies
> Training
> InterSolar 2013

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Flexibility and potential to create layouts of any size

COMMERCIAL SOLAR SOLUTIONS

Flexibility and potential to create layouts of any size

The smallest advantages in design details and hardware can often be the tipping point in a hard-fought tender situation: With systems of between 20 kWp and 100 kWp predominating in many markets, it makes competitive sense to choose a solution with details designed to maximise yields in this range.

Simplified for efficiency
Using just a few TLX inverters you can optimise PV systems by taking advantage of numerous MPP trackers. Our EnergySmart™ feature achieves a string voltage close to the nominal DC voltage of the inverter to deliver the best possible yield – it also simplifies the system design and installation. You can also combine any TLX inverter, in any order, to strike the ideal ratio between PV module power and the inverters’ AC power.

Built-in monitoring
DC current and voltage from every MPP tracker is supervised and logged. This built-in surveillance gives you a high level of operational accuracy and system reliability without the hassle and cost of additional string monitoring hardware.

ControlSmart™ gives you a 24/7 overview of your installation. You can also seamlessly connect external monitoring from our matched ComLynx range, for larger logging capacity.
From planning and installation, to trouble-shooting and service, a hassle-free solar inverter solution from Danfoss is simple to design, install, operate and maintain.

Learn more about commercial solutions:

From planning and installation, to trouble-shooting and service, a hassle-free solar inverter solution from Danfoss is simple to design, install, operate and maintain.
Read the Michelin 3MW case

Cases and references

String inverter design enables 3MW for Michelin in Valladolid, Spain

PROJECT: Michelin, Spain
SIZE: 3MW
INVERTERS: 160 x TripleLynx 12,5k
MOUNTING: Rooftop

Danfoss always gives you the smartest solutions. In "Cases and references" is a selection of recent projects we have undertaken, which you can use for reference or inspiration.
Danfoss solar inverters

Commercial products

In PV installations for commercial installations the three phase, 98% TLX Pro inverter with integrated webserver and three individual inputs makes installation and use easy, plug and play.

Use the DLX inverter to add additional design flexibility, making it possible to realise just about every system layout imaginable.
READ CASE: 745 kW: Largest Nordic PV installation. Topdanmark uses TLX inverters.

Largest Nordic PV installation. Topdanmark uses TLX inverters

In August 2012, the largest PV installation in the Nordic region, commissioned by insurance company, Topdanmark was connected to the grid. Its 3,042 panels and 45 Danfoss TLX Pro 15 inverters reduces the company’s CO₂ emissions by 600 tonnes annually.