Silicon Power Modules
> Home
> Products
> Applications
> Wind Power
> Publications
> Contact
> About Danfoss Silicon Power
> Subscribe to our email newsletter

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Lower the cost of energy

During the last 30 years wind energy has experienced incredible growth. As turbines have increased both in size and output, the most important challenge today for manufacturers and owners is to lower the cost of energy.

No two locations for a turbine are identical. The landscape, wind profile, ambient temperature, humidity and other conditions all affect turbine performance. Likewise, the many components that must perform to the highest standards also affect the output.

Danfoss can provide a wide range of customised and standard power electronics such as power stacks, power modules, ShowerPower® cooling and frequency converters.

This means that each turbine can be fitted with the optimal combination of power electronics components, and thereby reduce the cost of energy and increase earnings. 


Drive your wind power to excellence
Danfoss Power Electronics solutions ensure maximum output, easy maintenance and the lowest possible cost of energy.

1. Power Stacks
Customised Power stacks to suit exact requirements of the turbine, ensuring maximum energy harvest and reliable output with minimal losses.

2. Power modules and ShowerPower®
Cooling At Danfoss we can make power modules optimised to suit the mission profile of the wind turbine. ShowerPower® is an innovative direct liquid cooling technology from Danfoss.

3. Frequency Converters
Variable motor speed allows optimisation of turbine controls and enables energy saving and internal losses. Click on this area links to the Drives for Wind page attached in the mail This helps supporting in the on-going quest for reducing the cost of energy.

Solutions for wind turbines

Power stack
Designed for demanding environment and long life.

Power module
Customised to suit your requirements.

ShowerPower® cooling
The best cooling technology.
 
Frequency Converters
Drives for various motor controlled applications in a wind turbine.