Silicon Power Modules
> Home
> Products
> Applications
> Publications
> Inquiry
> Contact
> About Danfoss Silicon Power

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Customized Current for Tomorrows Cars

New and challenging applications in future Automobiles require innovative, reliable and cost effective solutions. The market is hot for Hybrid-Electric Cars, Electric Power Steering, Integrated Starter-Alternator, Power Management and various high-power Body Electronics. Currents and Voltages are increasing. We keep your semiconductors cool. Danfoss Silicon Power is a leading partner for the Automotive Industry. Do you need Power-Electronic Semiconductor Modules that exactly meet your requirements? Here you find unique capabilites in development and manufacturing.
On-Board Power Management
Today’s cars have seen a steady increase in electric load over the past several years. A large variety of safety and comfort accessories drain current out of the limited resources of the 12 Volt Generator / Battery system. Solid state power switches capable to shut off currents of several hundred Ampere, can dispatch and save energy for vital installations and avoid severe battery discharge conditions.

Reliable Body Electronics
The reliable and cost-effective packaging of modern low- to medium power control electronics for auto-motive applications is a continuous challenge. Transfer-molded components with integrated lead-frame can be an attractive solution. Major applications are small electric DC drives, auxiliary AC drives, solid-state relais and DC-DC converters or AC accessory power inverters.

Electric Power Steering
Modern Electric Power Steering Systems have numerous advantages over traditional hydraulic systems. They improve the fuel efficiency of the car by up to 5 % and can be integrated more easily into a dense engine compartment. Danfoss Power Modules for Electric and Electro-hydraulic Steering Systems are designed for excellent thermal performance, outstanding power density, compactness and high reliability under challenging load conditions. A range of design platforms are available and can be applied in every vehicle class.

Integrated Hybrid-Electric Traction Drives
Modern Hybrid-Electric Powertrains improve the fuel-efficiency of an automobile and add driving pleasure. A major challenge for future Hybrids are cost-effective and highly reliable power modules. Our new designs face the challenge of reliability, excellent thermal performance, thermal cycling capability and compactness. Danfoss can integrate the power module into the winding- and cooling structure of an electrical machine to achieve excellent packaging performance.

Electric Traction Modules and Liquid Cooling
Danfoss Traction Modules are available for all relevant voltage levels (12 - 1200 V) and power ratings (from 1 to over 100 kW). They can be used for applications in electric cars, full- and soft hybrids as well as in integrated starter-generator applications. Danfoss’ patented "Shower Power" liquid-cooler technology can provide excellent thermal management even at 105°C, integrated into the combus-tion-engine cooling circuit.
Feedback Form