In accordance with the logical evolution of the energy consumption of our societies, measurement standards and subsequent labels are coming into a phase of maturity with regard to seasonality.
A theoretical comparison of the different compression technologies applied to a reference installation helps us to make an assessment of the possible benefits of a yearly approach for hot and cold climates. In this example, there is a seasonal COP gap of up to 54%, depending on the compressor technology chosen.