Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
NTZ

The NTZ – Hassle-free Choice for Low Temperatures

Dedicated to low temperature refrigeration and freezing
applications, the NTZ range of hermetic reciprocating compressors is among the very best compressors available today.

A hassle-free economical choice, the NTZ is a stable workhorse, engineered and optimised for an extended evaporating temperature range from -10°C to -45°C. Its features guarantee top class performance and high efficiency at low evaporating temperatures.

NTZ highlights

  • Wide evaporating range improves pull-down capabilities
  • Integrated safety and robust design for many years of reliable operation
  • Easy installation, as no injection cooling is required.
Wide Range

The NTZ range is one of the widest in hermetic reciprocating low temperature compressors, with capacities from 900 to 6000 W (@ EN12900 LBP).

High Return Temperature

NTZ compressors are designed to enable gas return temperatures up to 20°C without special adaptation.

Efficient Motor Cooling
 
A suction gas cooled motor combined with internal motor protection ensures reliable operation for many years.

High Evaporating Temperature Limit

Improves system temperature pulldown capabilities.

Applications
  • Frozen food processing and storage
  • Ice cream machines
  • Medium sized freezer rooms
  • Low temperature condensing units
  • Blast freezers.
Refrigeration Solutions

Working Conditions Change - Your Requirements Don't!

The future is here - refrigeration solutions from Danfoss!
Feedback Form