Each piston is constructed of 5-Groove extruded brass and the sealing surface is either flexible Teflon® or Neoprene compound seat.
Features
- Exclusive Danfoss Chatleff patented design
- Parallel orifice permits metered amounts of reverse flow
- Machined in over 65 drill sizes
- Constructed of 5-groove extruded brass with either a flexible Teflon® or neoprene compound seat
- Operates effectively in both high and low pressure systems
- Available without orifice for Check Valves
- All pistons are marked with the three digit orifice size for ease in identification
- May be replaced during check valve servicing
- U.L. listed. File No. SA 3449
- Patent No. 4,643,220.
Applications
Precise metering for Check Valves, especially Eliminator-Distributors, permitting superior seating during both heat pump and refrigeration cycles. In use, the Chatleff special orifice piston allows fluid flow in one direction by flow passage around the grooves and when in the reverse cycle, the piston slides to seal flow by means of the flexible Teflon® or neoprene compound seat.
5360 Series Metal Seat
- A Metal-To-Metal seat Piston made of 3-Fin Extruded Brass
- All pistons are marked with the three digit orifice size for ease in identification
- Machined in a wide range of orifice sizes