Engineering Specification Data
Description
1/4" Flare Gage Ports
Construction
Body: Brass
External Threads: 716-20-2A
Internal Threads: .210-36-UNS-1 MOD
Internal I.D.: 3/16"
Bulk Head Bracket: Cartridge Brass Strip, Alloy C2600, in conformance with ASTM B-19
Description
Danfoss Chatleff Valve Depressor Tee Fitting
Construction
Body: Brass per ASTM B-135, Alloy C36000
Solder: (Cu tube to body) 18% Silvaloy, Furnace Brazed
Valve Core: Chatleff Model 5354, conforms to ARI 720P
Port: Copper Tubing per ASTM B-88