| 21 Item(s) | | | | | | | |
| | TEAT 20-5 | R134a , R22 , R404A , R502 , R717 | 16,0 kW | 4,6 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-2 | R134a , R22 , R404A , R502 , R717 | 6,4 kW | 1,8 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-8 | R134a , R22 , R404A , R502 , R717 | 25,6 kW | 7,3 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-20 | R134a , R22 , R404A , R502 , R717 | 64,0 kW | 18,3 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-2 | R134a , R22 , R404A , R502 , R717 | 6,4 kW | 1,8 TR | 90 - 130 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-8 | R134a , R22 , R404A , R502 , R717 | 25,6 kW | 7,3 TR | 90 - 130 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-20 | R134a , R22 , R404A , R502 , R717 | 64,0 kW | 18,3 TR | 90 - 130 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-20 | R134a , R22 , R404A , R502 , R717 | 64,0 kW | 18,3 TR | 35 - 65 °C | GASKET IS NON ASBESTOS | |
| | TEAT 85-85 | R134a , R22 , R404A , R502 , R717 | 274,0 kW | 78,3 TR | 35 - 65 °C | GASKET IS NON ASBESTOS | |
| | TEAT 85-33 | R134a , R22 , R404A , R502 , R717 | 106,0 kW | 30,3 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 85-85 | R134a , R22 , R404A , R502 , R717 | 274,0 kW | 78,3 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 85-33 | R134a , R22 , R404A , R502 , R717 | 106,0 kW | 30,3 TR | 90 - 130 °C | GASKET IS NON ASBESTOS | |
| | TEAT 85-55 | R134a , R22 , R404A , R502 , R717 | 173,0 kW | 49,4 TR | 55 - 95 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-2 | R134a , R22 , R404A , R502 , R717 | 6,4 kW | 1,8 TR | 35 - 65 °C | GASKET IS NON ASBESTOS | |
| | TEAT 20-5 | R134a , R22 , R404A , R502 , R717 | 16,0 kW | 4,6 TR | 35 - 65 °C | GASKET IS NON ASBESTOS | |