Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

TRE 20, R407C

Ascending Order12 Item(s)
select
select
select
select
select
select
select
select
select
>067L1057
TRE20-10Z-10 - 15 °C MOP 115/10 °C 10 35,00 kW -5/8 in -7/8 in
>067L1061
TRE20-12Z-10 - 15 °C MOP 115/10 °C 12,5 44,00 kW -5/8 in -7/8 in
>067L1070
TRE20-20Z-25 - 10 °C MOP 95/15 °C 20 70,00 kW -7/8 in -1 1/8 in
>067L1102
TRE20-12Z-40 - 10 °C -12,5 44,00 kW -5/8 in -5/8 in
>067L1104
TRE20-10Z-40 - 10 °C -10 35,00 kW -5/8 in -5/8 in
>067L1166
TRE20-15Z-40 - 10 °C -15 53,00 kW -7/8 in -7/8 in
>067L1251
TRE20-12Z-25 - 10 °C MOP 95/15 °C 12,5 44,00 kW 16 mm -28 mm -
>067L1255
TRE20-10Z-25 - 10 °C MOP 95/15 °C 10 35,00 kW 16 mm -28 mm -
>067L1256
TRE20-12Z-25 - 10 °C MOP 95/15 °C 12,5 44,00 kW 16 mm -22 mm -
>067L2067
TRE20-15Z-25 - 10 °C MOP 95/15 °C 15 53,00 kW -7/8 in -1 1/8 in
>067L2070
TRE20-20Z-25 - 10 °C MOP 95/15 °C 20 70,00 kW -7/8 in -1 1/8 in
>067L2162
TRE20-12Z-40 - 10 °C -12,5 44,00 kW -5/8 in -7/8 in