Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVUL 1-8, normally closed, solder bimetal connections, compact design, for high-pressure refrigerants

Solder ODF connections, angleway execution. Temperature of medium: -40°C° - +105°C (max. 130°C during defrosting). Min OPD: 0.02 bar. Max. working pressure: 140 bar (2030 psig).
Ascending Order12 Item(s)
select
select
select
select
>032F8200
EVUL 1Solder, ODF -1/4 in Solder, ODF -1/4 in 0,10 90,0 bar Coil Dependend -40 - 105 °C
>032F8201
EVUL 2Solder, ODF -1/4 in Solder, ODF -1/4 in 0,20 90,0 bar Coil Dependend -40 - 105 °C
>032F8202
EVUL 3Solder, ODF -1/4 in Solder, ODF -1/4 in 0,30 90,0 bar Coil Dependend -40 - 105 °C
>032F8203
EVUL 3Solder, ODF -3/8 in Solder, ODF -3/8 in 0,30 90,0 bar Coil Dependend -40 - 105 °C
>032F8204
EVUL 4Solder, ODF -1/4 in Solder, ODF -1/4 in 0,50 90,0 bar Coil Dependend -40 - 105 °C
>032F8205
EVUL 4Solder, ODF -3/8 in Solder, ODF -3/8 in 0,50 90,0 bar Coil Dependend -40 - 105 °C
>032F8206
EVUL 4Solder, ODF -1/2 in Solder, ODF -1/2 in 0,50 90,0 bar Coil Dependend -40 - 105 °C
>032F8207
EVUL 5Solder, ODF -3/8 in Solder, ODF -3/8 in 0,65 90,0 bar Coil Dependend -40 - 105 °C
>032F8208
EVUL 5Solder, ODF -1/2 in Solder, ODF -1/2 in 0,65 90,0 bar Coil Dependend -40 - 105 °C
>032F8209
EVUL 6Solder, ODF -3/8 in Solder, ODF -3/8 in 0,80 90,0 bar Coil Dependend -40 - 105 °C
>032F8210
EVUL 6Solder, ODF -1/2 in Solder, ODF -1/2 in 0,80 90,0 bar Coil Dependend -40 - 105 °C
>032F8211
EVUL 8Solder, ODF -1/2 in Solder, ODF -1/2 in 1,00 90,0 bar Coil Dependend -40 - 105 °C