Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVU 1-8, normally closed, solder bimetal connections, compact design

Ascending Order24 Item(s)
select
select
select
select
select
select
select
>032F5024
EVU 3Solder, ODF -1/4 in Solder, ODF -1/4 in 0,30 42,0 bar Coil Dependend -40 - 105 °C
>032F5025
EVU 3Solder, ODF 6 mm -Solder, ODF 6 mm -0,30 42,0 bar Coil Dependend -40 - 105 °C
>032F5026
EVU 3Solder, ODF -3/8 in Solder, ODF -3/8 in 0,30 42,0 bar Coil Dependend -40 - 105 °C
>032F5027
EVU 3Solder, ODF 10 mm -Solder, ODF 10 mm -0,30 42,0 bar Coil Dependend -40 - 105 °C
>032F5034
EVU 4Solder, ODF -1/4 in Solder, ODF -1/4 in 0,50 42,0 bar Coil Dependend -40 - 105 °C
>032F5036
EVU 4Solder, ODF -3/8 in Solder, ODF -3/8 in 0,50 42,0 bar Coil Dependend -40 - 105 °C
>032F5037
EVU 4Solder, ODF 10 mm -Solder, ODF 10 mm -0,50 42,0 bar Coil Dependend -40 - 105 °C
>032F5043
EVU 2Solder, ODF -1/4 in Solder, ODF -1/4 in 0,20 42,0 bar Coil Dependend -40 - 105 °C
>032F5046
EVU 6Solder, ODF -3/8 in Solder, ODF -3/8 in 0,80 45,0 bar Coil Dependend -40 - 105 °C
>032F5047
EVU 6Solder, ODF 10 mm -Solder, ODF 10 mm -0,80 42,0 bar Coil Dependend -40 - 105 °C
>032F5048
EVU 6Solder, ODF 12 mm -Solder, ODF 12 mm -0,80 42,0 bar Coil Dependend -40 - 105 °C
>032F5049
EVU 6Solder, ODF -1/2 in Solder, ODF -1/2 in 0,80 42,0 bar Coil Dependend -40 - 105 °C
>032F5053
EVU 2Solder, ODF 6 mm -Solder, ODF 6 mm -0,20 42,0 bar Coil Dependend -40 - 105 °C
>032F6169
EVU 2Solder, ODF -3/8 in Solder, ODF -1/4 in 0,20 45,0 bar Coil Dependend -40 - 105 °C
>032F6224
EVU 6Solder, ODF -1/2 in Solder, ODF -3/8 in 0,80 45,0 bar Coil Dependend -40 - 105 °C
12