Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVRP 0.4 - 1.4

Media: R22, R134a. Media temperature: –40 - +70°C.
Ascending Order8 Item(s)
select
select
select
select
select
select
select
select
>032F4011
EVRP 1,4Solder, ODM 3/8 in Solder, ODM 3/8 in 1,40 0,06 35,0 bar
>032F4014
EVRP 2Solder ODM 3/8 in Solder ODM 3/8 in 2,00 0,13 28,0 bar
>032F4023
EVRP 3Solder, ODM 5/8 in Solder, ODM 5/8 in 3,00 0,26 35,0 bar
>032F4026
EVRP 2Solder, ODM 5/8 in Solder, ODM 5/8 in 2,00 0,13 35,0 bar
>032F4027
EVRP 2Solder, ODM 5/8 in Solder, ODM 5/8 in 2,00 0,13 35,0 bar
>032F4028
EVRP 3Solder, ODM 5/8 in Solder, ODM 5/8 in 3,00 0,26 35,0 bar
>032F4039
EVRP 3Solder, ODM 5/8 in Solder, ODM 5/8 in 3,00 0,26 35,0 bar
>032F5213
EVRP 0,85Solder, ODF 3/8 in Solder, ODF 3/8 in 0,85 0,03 35,0 bar