Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 2-25 (NC), copper solder connections, without coils

Ascending Order91 Item(s)
select
select
select
select
select
select
select
select
select
select
select
>032F1004
EVR 18Solder, ODF -7/8 in Solder, ODF -7/8 in Yes 15,00 3,40 32,0 bar
>032F1120
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in Yes 6,00 0,80 45,2 bar
>032F1121
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in Yes 10,00 1,90 35,0 bar
>032F1156
EVR 3Solder, ODF -1/4 in Solder, ODF -1/4 in No 3,30 0,27 45,2 bar
>032F1157
EVR 3Solder, ODF -3/8 in Solder, ODF -3/8 in No 3,30 0,27 45,2 bar
>032F1161
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in No 6,00 0,80 45,2 bar
>032F1162
EVR 6Solder, ODF -1/2 in Solder, ODF -1/2 in No 6,00 0,80 45,2 bar
>032F1166
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in No 10,00 1,90 35,0 bar
>032F1168
EVR 10Solder, ODF -5/8 in Solder, ODF -5/8 in No 10,00 1,90 35,0 bar
>032F1171
EVR 15Solder, ODF -5/8 in Solder, ODF -5/8 in No 14,00 2,60 32,0 bar
>032F1172
EVR 15Solder, ODF -5/8 in Solder, ODF -5/8 in Yes 14,00 2,60 32,0 bar
>032F1176
EVR 20Solder, ODF -7/8 in Solder, ODF -7/8 in No 22,00 5,00 32,0 bar
>032F1177
EVR 20Solder, ODF -7/8 in Solder, ODF -7/8 in Yes 22,00 5,00 32,0 bar
>032F1178
EVR 20Solder, ODF -1 1/8 in Solder, ODF -1 1/8 in No 22,00 5,00 32,0 bar
>032F1188
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in Yes 10,00 1,90 35,0 bar
1234567