Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 6-25 (NO), copper solder connections

Refrigerants: CFC, HCFC, HFC. Temperature of medium: –40 - +105°C (10 W / 12 W coil). Max. 130°C during defrosting. Min. opening differential pressure, EVR 2-3: 0.0 bar, EVR 6-22: 0.05 bar.
Ascending Order20 Item(s)
select
select
select
select
select
select
select
select
>032F1164
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F1169
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in 10,00 1,90 35,0 bar
>032F1174
EVR 15Solder, ODF -5/8 in Solder, ODF -5/8 in 14,00 2,60 32,0 bar
>032F1260
EVR 20Solder, ODF -7/8 in Solder, ODF -7/8 in 22,00 5,00 32,0 bar
>032F1269
EVR 20Solder, ODF -1 1/8 in Solder, ODF -1 1/8 in 22,00 5,00 32,0 bar
>032F1279
EVR 20Solder, ODF 28 mm -Solder, ODF 28 mm -22,00 5,00 32,0 bar
>032F1290
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F1291
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in 10,00 1,90 35,0 bar
>032F1295
EVR 6Solder, ODF 10 mm -Solder, ODF 10 mm -6,00 0,80 45,2 bar
>032F1296
EVR 10Solder, ODF 12 mm -Solder, ODF 12 mm -10,00 1,90 35,0 bar
>032F1299
EVR 15Solder, ODF 16 mm -Solder, ODF 16 mm -14,00 2,60 32,0 bar
>032F2299
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in 10,00 1,90 35,0 bar
>032F3268
EVR 22Solder, ODF -1 3/8 in Solder, ODF -1 3/8 in 24,00 6,00 32,0 bar
>032F3270
EVR 15Solder, ODF -7/8 in Solder, ODF -7/8 in 14,00 2,60 32,0 bar
>032F5452
EVR 10Solder, ODF -1/2 in Solder, ODF -1/2 in 10,00 1,90 35,0 bar
12