Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 6-15 (NO), flare connections

Refrigerants: CFC, HCFC, HFC. Temperature of medium: –40 - +105°C (10 W / 12 W coil). Max. 130°C during defrosting. Min. opening differential pressure, EVR 2-3: 0.0 bar, EVR 6-22: 0.05 bar.
Ascending Order4 Item(s)
select
select
select
select
select
select
select
select
>032F8085
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in 6,00 0,80 45,2 bar
>032F8086
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in 6,00 0,80 45,2 bar
>032F8090
EVR 10Flare 12 mm 1/2 in Flare 12 mm 1/2 in 10,00 1,90 35,0 bar
>032F8099
EVR 15Flare 16 mm 5/8 in Flare 16 mm 5/8 in 14,00 2,60 32,0 bar