Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 32-40 (NC), solder flange connections

Refrigerants: CFC, HCFC, HFC. Temperature of medium: –40 - +105°C (10 W / 12 W coil). Max. 130°C during defrosting. Min. opening differential pressure: 0.20 bar.
Ascending Order18 Item(s)
select
select
select
select
select
select
select
select
select
>042H1103
EVR 32Solder, ODF -1 5/8 in Solder, ODF -1 5/8 in Yes 22,23 16,00 32,0 bar
>042H1104
EVR 32Solder, ODF -1 5/8 in Solder, ODF -1 5/8 in No 22,23 16,00 32,0 bar
>042H1105
EVR 32Solder, ODF 35 mm -Solder, ODF 35 mm -Yes 22,23 16,00 32,0 bar
>042H1106
EVR 32Solder, ODF 35 mm -Solder, ODF 35 mm -No 22,23 16,00 32,0 bar
>042H1107
EVR 32Solder, ODF 42 mm -Solder, ODF 42 mm -Yes 22,23 16,00 32,0 bar
>042H1108
EVR 32Solder, ODF 42 mm -Solder, ODF 42 mm -No 22,23 16,00 32,0 bar
>042H1109
EVR 40Solder, ODF -1 5/8 in Solder, ODF -1 5/8 in Yes 25,40 25,00 32,0 bar
>042H1110
EVR 40Solder, ODF -1 5/8 in Solder, ODF -1 5/8 in No 25,40 25,00 32,0 bar
>042H1111
EVR 40Solder, ODF -2 1/8 in Solder, ODF -2 1/8 in Yes 25,40 25,00 32,0 bar
>042H1112
EVR 40Solder, ODF -2 1/8 in Solder, ODF -2 1/8 in No 25,40 25,00 32,0 bar
>042H1113
EVR 40Solder, ODF 42 mm -Solder, ODF 42 mm -Yes 25,40 25,00 32,0 bar
>042H1114
EVR 40Solder, ODF 42 mm -Solder, ODF 42 mm -No 25,40 25,00 32,0 bar
>042H1176
EVR 32Solder, ODF -1 3/8 in Solder, ODF -1 3/8 in No 22,23 16,00 28,0 bar
>042H1177
EVR 32Solder, ODF -1 3/8 in Solder, ODF -1 3/8 in Yes 22,23 16,00 28,0 bar
>042H1178
EVR 32Solder, ODF -1 5/8 in Solder, ODF -1 5/8 in No 22,23 16,00 28,0 bar
12