Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 2-25 (NC), copper solder connections, with coils

Ascending Order34 Item(s)
select
select
select
select
select
select
select
select
>032F201431
EVR 2Solder, ODF -1/4 in Solder, ODF -1/4 in 2,30 0,16 45,2 bar
>032F202831
EVR 2Solder, ODF 6 mm -Solder, ODF 6 mm -2,30 0,16 45,2 bar
>032F204231
EVR 3Solder, ODF -1/4 in Solder, ODF -1/4 in 3,30 0,27 45,2 bar
>032F204331
EVR 3Solder, ODF -1/4 in Solder, ODF -1/4 in 3,30 0,27 45,2 bar
>032F205331
EVR 3Solder, ODF 6 mm -Solder, ODF 6 mm -3,30 0,27 45,2 bar
>032F205332
EVR 3Solder, ODF 6 mm -Solder, ODF 6 mm -3,30 0,27 45,2 bar
>032F205731
EVR 3Solder, ODF 10 mm -Solder, ODF 10 mm -3,30 0,27 45,2 bar
>032F205732
EVR 3Solder, ODF 10 mm -Solder, ODF 10 mm -3,30 0,27 45,2 bar
>032F208231
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F208321
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F208331
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F208332
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F208431
EVR 6Solder, ODF -3/8 in Solder, ODF -3/8 in 6,00 0,80 45,2 bar
>032F208931
EVR 6Solder, ODF 12 mm -Solder, ODF 12 mm -6,00 0,80 45,2 bar
>032F208932
EVR 6Solder, ODF 12 mm -Solder, ODF 12 mm -6,00 0,80 45,2 bar
123