Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVR 2-15 (NC), flare connections

Ascending Order33 Item(s)
select
select
select
select
select
select
select
select
select
>032F8056
EVR 2Flare 6 mm 1/4 in Flare 6 mm 1/4 in No 2,30 0,16 45,2 bar
>032F805731
EVR 2Flare 6 mm 1/4 in Flare 6 mm 1/4 in No 2,30 0,16 45,2 bar
>032F8071
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F8072
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F807331
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F807333
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F807431
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F8075
EVR 6Flare 10 mm 3/8 in Flare 10 mm 3/8 in No 6,00 0,80 45,2 bar
>032F8078
EVR 6Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 6,00 0,80 45,2 bar
>032F8079
EVR 6Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 6,00 0,80 45,2 bar
>032F8084
EVR 6Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 6,00 0,80 45,2 bar
>032F809131
EVR 10Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 10,00 1,90 35,0 bar
>032F809231
EVR 10Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 10,00 1,90 35,0 bar
>032F8093
EVR 10Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 10,00 1,90 35,0 bar
>032F8095
EVR 10Flare 12 mm 1/2 in Flare 12 mm 1/2 in No 10,00 1,90 35,0 bar
123