Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News & Articles
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us
> AKV in Food Retail

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

GPLX 80-150

Refrigerant: R 717 (NH3) and other non-flammable refrigerants, non-corrosive gases/liquidsTemperature range: –60° - +150°CMax. operating pressure 40 bar g. Fluid Group 1. Category: see code no.
Ascending Order14 Item(s)
select
select
select
select
select
select
select
>148G3151
GPLX 80 DButt weldEN 1022080 mm3 in7,7 m3/h131 m3/hIII
>148G3152
GPLX 100 DButt weldEN 10220100 mm4 in12,0 m3/h223 m3/hIIII
>148G3153
GPLX 125 DButt weldEN 10220125 mm5 in24,0 m3/h370 m3/hIIII
>148G3154
GPLX 150 DButt weldEN 10220150 mm6 in36,0 m3/h566 m3/hIIII
>148G3155
GPLX 80 AButt weldASME B 36.10M SCHEDULE 4080 mm3 in7,7 m3/h131 m3/hIII
>148G3156
GPLX 100 AButt weldASME B 36.10M SCHEDULE 40100 mm4 in12,0 m3/h223 m3/hIIII
>148G3157
GPLX 125 AButt weldASME B 36.10M SCHEDULE 40125 mm5 in24,0 m3/h370 m3/hIIII
>148G3158
GPLX 150 AButt weldASME B 36.10M SCHEDULE 40150 mm6 in36,0 m3/h566 m3/hIIII
>148G3819
GPLX 100 DButt weldEN 10220100 mm4 in12,0 m3/h223 m3/hIIII
>148G3820
GPLX 125 DButt weldEN 10220125 mm5 in24,0 m3/h370 m3/hIIII
>148G3821
GPLX 150 DButt weldEN 10220150 mm6 in36,0 m3/h566 m3/hIIII
>148G3822
GPLX 100 AButt weldASME B 36.10M SCHEDULE 40100 mm4 in12,0 m3/h223 m3/hIIII
>148G3823
GPLX 125 AButt weldASME B 36.10M SCHEDULE 40125 mm5 in24,0 m3/h370 m3/hIIII
>148G3824
GPLX 150 AButt weldASME B 36.10M SCHEDULE 40150 mm6 in36,0 m3/h566 m3/hIIII