Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVRS 3-20, valve bodies

Refrigerants: R717 (NH3), R22, R134a, R404A etc. Temperature of medium: -40 - +105°C. Max. 130°C during defrosting.
Ascending Order6 Item(s)
select
select
select
select
select
select
select
select
select
>032F3080
EVRS 3Weld Connection 3/8 in Weld Connection 3/8 in 14,00 0,23 No 50,0 bar
>032F3081
EVRS 3G 1/4 -G 1/4 -14,00 0,23 No 50,0 bar
>032F3082
EVRS 10Weld Connection 1/2 in Weld Connection 1/2 in 18,00 1,50 Yes 50,0 bar
>032F3084
EVRS 15Weld Connection 3/4 in Weld Connection 3/4 in 18,00 2,70 Yes 50,0 bar
>032F3086
EVRS 20Weld Connection 1 in Weld Connection 1 in 16,00 4,50 Yes 28,0 bar
>032F5437
EVRS 20Weld Connection 1 in Weld Connection 1 in 16,00 4,50 Yes 50,0 bar