Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

STF

Ascending Order47 Item(s)
select
select
select
select
select
select
>061L1120
------
>061L1139
STF-0202GR410A / R407C / R22 / R404A / R134a 3.8 - 10.3 kW 3/8 in , 9.70 mm 1/2 in , 12.80 mm 45 bar Pe
>061L1143
STF-0104GR410A / R407C / R22 / R404A / R134a 2.4 - 6.4 kW 1/4 in , 8.10 mm 3/8 in , 9.70 mm 45 bar Pe
>061L1144
STF-0201GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 3/8 in , 9.70 mm 1/2 in , 12.80 mm 45 bar Pe
>061L1145
STF-0204GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 3/8 in , 9.70 mm 16.00 mm , 5/8 in 45 bar Pe
>061L1146
STF-0205GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 1/4 in , 8.10 mm 1/2 in , 12.80 mm 45 bar Pe
>061L1147
STF-0208GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 3/8 in , 9.70 mm 16.00 mm , 5/8 in 45 bar Pe
>061L1148
STF-0209GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 3/8 in , 9.70 mm 1/2 in , 12.80 mm 45 bar Pe
>061L1149
STF-0214GR410A / R407C / R22 / R404A / R134a 2.8 - 11.4 kW 1/2 in , 12.80 mm 16.00 mm , 5/8 in 45 bar Pe
>061L1150
STF-0301GR410A / R407C / R22 / R404A / R134a 5.3 - 14.6 kW 1/2 in , 12.80 mm 16.00 mm , 5/8 in 45 bar Pe
>061L1151
STF-0306GR410A / R407C / R22 / R404A / R134a 5.3 - 14.6 kW 1/2 in , 12.80 mm 19.15 mm , 3/4 in 45 bar Pe
>061L1152
STF-0401GR410A / R407C / R22 / R404A / R134a 8.3 - 29.2 kW 1/2 in , 12.80 mm 19.15 mm , 3/4 in 45 bar Pe
>061L1153
STF-0404GR410A / R407C / R22 / R404A / R134a 8.4 - 33 kW 1/2 in , 12.80 mm 19.15 mm , 3/4 in 45 bar
>061L1154
STF-0409GR410A / R407C / R22 / R404A / R134a 8.3 - 29.2 kW 1/2 in , 12.80 mm 22.50 mm , 7/8 in 45 bar Pe
>061L1155
STF-0413GR410A / R407C / R22 / R404A / R134a 8.3 - 29.2 kW 16.00 mm , 5/8 in 22.50 mm , 7/8 in 45 bar Pe
1234