Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVM (NO/NC) solenoid pilot valve

Ascending Order10 Item(s)
select
select
select
select
select
select
select
>027B1120
EVMN C CFC , HCFC , HFC , R717 --0,28 -M24x1,5-6g 52,0 bar
>027B112221
EVMN C CFC , HCFC , HFC , R717 110 V 50 - 60 Hz 0,28 IP67 M24x1,5-6g 52,0 bar
>027B112231
EVMN C CFC , HCFC , HFC , R717 220 - 230 V 50 Hz 0,28 IP67 M24x1,5-6g 52,0 bar
>027B112232
EVMN C CFC , HCFC , HFC , R717 220 - 230 V 50 - 60 Hz 0,28 IP67 M24x1,5-6g 52,0 bar
>027B112233
EVMN C CFC , HCFC , HFC , R717 240 V 50 Hz 0,28 IP67 M24x1,5-6g 52,0 bar
>027B112292
EVMN C CFC , HCFC , HFC , R717 200 V 50 - 60 Hz 0,28 IP67 M24x1,5-6g 52,0 bar
>027B1123
EVMPN C CFC , HCFC , HFC , R717 --0,25 -M24x1,5-6g 28,0 bar
>027B1130
EVMN O CFC , HCFC , HFC , R717 --0,12 -M24x1,5-6g 52,0 bar
>027B1131
EVMN O CFC , HCFC , HFC , R717 --0,12 -M24x1,5-6g 52,0 bar
>032F8011
EVMN C CFC , HCFC , HFC , R717 --0,28 -M24x1,5-6g 65,0 bar