Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KPU pressure control, low pressure

Ascending Order12 Item(s)
select
select
select
select
select
>060-5231
KPU1--0,20 - 7,50 bar 0,70 - 4,00 bar SPDT Auto IP30
>060-5232
KPU1B--0,90 - 7,00 bar 0,70 bar SPDT Min IP30
>060-5233
KPU1--0,20 - 7,50 bar 0,70 - 4,00 bar SPDT Auto IP30
>060-5234
KPU1B--0,90 - 7,00 bar 0,70 bar SPDT Min IP30
>060-5235
KPU2--0,20 - 5,00 bar 0,40 - 1,50 bar SPST(NO) Auto IP30
>060-5236
KPU1--0,20 - 7,50 bar 0,70 - 4,00 bar SPST(NO) Auto IP30
>060-5237
KPU2--0,20 - 5,00 bar 0,40 - 1,50 bar SPST(NO) Auto IP30
>060-5239
KPU2--0,20 - 5,00 bar 0,40 - 1,50 bar SPDT Auto IP30
>060-5240
KPU2--0,20 - 5,00 bar 0,40 - 1,50 bar SPDT Auto IP30
>060-5602
KPU2--0,20 - 5,00 bar 0,40 - 1,50 bar SPDT Auto IP30
>060-5614
KPU15---SPST(NO+NC) -IP30
>060-5615
KPU1--0,20 - 7,50 bar 0,70 - 4,00 bar SPDT Auto IP30