| 65 Item(s) | | | | | | | | | |
| | FIA-INS | Pleated version | FIA 15 - 20 , FIA-SS 15 - 20 | 250 µm | 72 Mesh | 45 cm2 | 51,0 % | - | |
| | FIA-INS | Standard version | FIA 80 | 150 µm | 100 Mesh | 205 cm2 | 36,0 % | - | |
| | FIA-INS | Standard version | FIA 80 | 250 µm | 72 Mesh | 205 cm2 | 51,0 % | - | |
| | FIA-INS | Standard version | FIA 80 | 500 µm | 38 Mesh | 205 cm2 | 57,6 % | - | |
| | FIA-INS | Standard version | FIA 15 - 20 , FIA-SS 15 - 20 , ICFF 20 | 100 µm | 150 Mesh | 25 cm2 | 35,0 % | - | |
| | FIA-INS | Standard version | FIA 25 - 40 , FIA-SS 25 - 40 , ICFF 25 - 40 | 100 µm | 150 Mesh | 71 cm2 | 35,0 % | - | |
| | FIA-INS | Standard version | FIA 15 - 20 , FIA-SS 15 - 20 , ICFF 20 | 150 µm | 100 Mesh | 25 cm2 | 36,0 % | - | |
| | FIA-INS | Standard version | FIA 25 - 40 , FIA-SS 25 - 40 , ICFF 25 - 40 | 150 µm | 100 Mesh | 71 cm2 | 36,0 % | - | |
| | FIA-INS | Standard version | FIA 15 - 20 , FIA-SS 15 - 20 | 250 µm | 72 Mesh | 25 cm2 | 51,0 % | - | |
| | FIA-INS | Standard version | FIA 25 - 40 , FIA-SS 25 - 40 | 250 µm | 72 Mesh | 71 cm2 | 51,0 % | - | |
| | FIA-INS | Standard version | FIA 15 - 20 , FIA-SS 15 - 20 | 500 µm | 38 Mesh | 25 cm2 | 57,6 % | - | |
| | FIA-INS | Standard version | FIA 25 - 40 , FIA-SS 25 - 40 | 500 µm | 38 Mesh | 71 cm2 | 57,6 % | - | |
| | FIA-INS | Standard version | FIA 50 , FIA-SS 50 | 150 µm | 100 Mesh | 87 cm2 | 36,0 % | - | |
| | FIA-INS | Standard version | FIA 65 , FIA-SS 65 | 150 µm | 100 Mesh | 127 cm2 | 36,0 % | - | |
| | FIA-INS | Standard version | FIA 100 | 150 µm | 100 Mesh | 370 cm2 | 36,0 % | - | |